{micromat/schwenkspanner/schwenkspanner_ohne_schwenkhub/ohne_abfrage/620_new_asmtab.prj},{NB=M620-K15-018-08-X-0-R45-M_(e_R)},{SD=18},{HUB=8},{HUBVERS=1},{A=121},{B=33},{C=22},{D=66},{G=18},{H=13},{I=10},{JX0=0},{JX1=8},{K=36},{L=58},{M=47},{NX0=0.00},{NX1=7.80},{OX=0},{P2=20},{P=22},{QX=12.000},{R=1.9},{S=5.9},{T=8.4},{U=32},{V=9},{W=5.5},{X=9.0},{Y=1.4},{Z=8.8},{A2=25},{B2=18},{Q2=0.0},{R2=0},{VERS=13},{SHUB=0},{MAXD=250},{MIND=30},{GEW=0.83},{KOPF=K15},{KOPFVIS=Kegel 15°},{INFO1=PDF KONFIGURATIONSBEISPIEL},{INFO4=PDF AUSWAHL EINSCHWENKRICHTUNG},{INFO3=PDF AUSWAHL SCHWENKWINKEL},{EALG=8,[4:8/1]},{F=-},{OX0=-},{OX1=Ø3x5},{Q=M12x1,5},{NM=15.0},{PPATH=assemblies/620_asmtpl_new.prj},{MAXVOL=0.1 - 0.4},{POS=e},{E=8},{INDEX=X},{SP=0},{ER=R},{SCW=45},{MA=M}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1